SR1150047 IP GEAR SRA+ 3.32 TRIP

10496832 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna;OrionPlus;NeptunePlus
  • Height: 3.00
  • Length: 3.00
  • Net Weight: 2.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Input gear for Planetgear unit sizes Luna and Neptune Plus.
QTY