MR2100024A IP GEAR MRC 3.75 TRIPLE

10496890 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Luna;Mercury;Mars;Venus
  • Height: 2.00
  • Length: 2.00
  • Net Weight: 0.84
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Input gear for Planetgear unit sizes Atlas, Luna, Mercury, Mars, and Venus.
QTY