SR8150223 IP GEAR SRK+ 5.74 SGL

10497018 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 2.00
  • Length: 8.00
  • Net Weight: 4.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Input gear for Planetgear unit size Luna.
QTY