SR2100247A IP GEAR SRC 3.32 SGL

10497398 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;OrionPlus
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 14.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Input gear for Planetgear unit size Earth.
QTY