SR8150235 IP GEAR SRK+ 4.11 SGL

10497510 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 3.00
  • Length: 8.00
  • Net Weight: 5.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Input gear for Planetgear unit size Luna.
QTY