SR1150035 IP GEAR SRA+ 4.11 TP

10499059 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna;OrionPlus;NeptunePlus;TitanPlus
  • Height: 3.00
  • Length: 3.00
  • Net Weight: 1.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Input gear for Planetgear unit sizes Luna and Neptune Plus.
QTY