SR4100247A IP GEAR 3.32 SINGLE

10499350 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;TitanPlus
  • Height: 12.00
  • Length: 7.00
  • Net Weight: 31.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Input gear for Planetgear unit size Neptune.
QTY