SR4100103A SUBASSY IP NEPT

10298855 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;NeptunePlus
  • Height: 20.00
  • Length: 16.00
  • Net Weight: 149.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 20.00
Input sub assembly for Planetgear unit sizes Neptune and Neptune Plus.
QTY