SR2100103A-B SUBASSY IP ERTH VM

10328467 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;Polaris;Delta
  • Height: 14.00
  • Length: 12.00
  • Net Weight: 62.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 14.00
Input sub assembly for Planetgear unit sizes Earth, Polaris, and Delta.
QTY