(P) M0.62 M/M INTG CPLG KIT 0.62

10328119 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 4.00
  • Length: 7.00
  • Net Weight: 16.90
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Integral C-Face kit for Planetgear unit sizes Mercury and Mars.
QTY