(P) V0.88 VENS INTG CPLG KIT 0.88

10329938 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 12.00
  • Length: 6.00
  • Net Weight: 32.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Integral C-Face kit for Planetgear unit size Venus.
QTY