(P) V1.38 VENS INTG CPLG KIT 1.38

10330085 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 12.00
  • Length: 7.00
  • Net Weight: 39.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Integral C-Face kit for Planetgear unit size Venus.
QTY