(P) EMM ERTH MTR MT KIT

10327998 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 16.00
  • Length: 19.00
  • Net Weight: 93.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 16.00
Motor mount kit for Planetgear unit size Earth.
QTY