(P) MMM M/M MTR MT KIT

10328145 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 11.00
  • Length: 12.00
  • Net Weight: 64.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.00
Motor mount kit for Planetgear unit sizes Mercury and Mars.
QTY