(P) NMM NEPT MTR MTD KIT

10328259 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;NeptunePlus
  • Height: 18.00
  • Length: 21.00
  • Net Weight: 151.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Motor mount kit for Planetgear unit sizes Neptune and Neptune Plus.
QTY