1884001301 PED 2.75 BASEPLATE

10298573 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Earth;Venus
  • Height: 19.00
  • Length: 13.00
  • Net Weight: 1.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 19.00
Pedestal mount for Planetgear unit sizes Atlas, Earth, and Venus.
QTY