1884006201 PED HT = 4.13 POLR BP

10298574 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 19.00
  • Length: 13.00
  • Net Weight: 33.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 19.00
Pedestal mount for Planetgear unit size Polaris.
QTY