5884002280 PED 3.50 BASEPLATE

10324957 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;Orion;Neptune
  • Height: 15.00
  • Length: 23.00
  • Net Weight: 49.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 15.00
Pedestal mount for Planetgear unit sizes Earth, Orion, and Neptune.
QTY