5884002380 PED 5.25 BASEPLATE

10324958 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;OrionPlus;SaturnPlus;TitanPlus
  • Height: 15.00
  • Length: 23.00
  • Net Weight: 56.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 15.00
Pedestal mount for Planetgear unit size Neptune.
QTY