(P) MPED3 M/M PED KIT 254T-256T

10328152 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 13.00
  • Length: 19.00
  • Net Weight: 29.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 13.00
Pedestal mount for Planetgear unit sizes Mercury and Mars.
QTY