(P) MPED4 M/M PED KIT 284T-286T

10328153 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 14.00
  • Length: 19.00
  • Net Weight: 29.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 14.00
Pedestal mount for Planetgear unit sizes Mercury and Mars.
QTY