(P) A20.41 ATLS 20.41 KIT

10324972 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 42.75
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Atlas.
QTY