(P) A238.2 ATLS 238.2 KIT

10324974 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 59.51
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Atlas.
QTY