D11.02 DELTA 11.02 KIT

10327074 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 127.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Delta.
QTY