(P) L11.02 LUNA 11.02 KIT

10328085 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 45.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Luna.
QTY