(P) L20.41 LUNA 20.41 KIT

10328095 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 47.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Luna.
QTY