(P) N1057 NEPT 1057 KIT

10328215 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 240.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Ratio kit for Planetgear unit size Neptune.
QTY