(P) N31.63D NEPT 31.63 KIT DOUBLE

10328234 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 84.15
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Neptune.
QTY