(P) N4.39 NEPT 4.39 KIT

10328239 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 142.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Neptune.
QTY