(P) P111.5 POLR 111.5 KIT

10328322 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 117.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Polaris.
QTY