(P) V11.02 VENS 11.02 KIT

10330237 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 35.05
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Venus.
QTY