(P) X11.02 MERC 11.02 KIT

10330780 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 13.21
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Ratio kit for Planetgear unit size Mercury.
QTY