(P) X369.8 MERC 369.8 KIT

10331193 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 27.29
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Mercury.
QTY