(P) X43.78SH MERC 43.78 KIT SHORT HSG

10331204 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 13.77
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Ratio kit for Planetgear unit size Mercury.
QTY