(P) X532.5 MERC 532.5 KIT

10331207 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 27.53
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Mercury.
QTY