(P) Y11.02 MARS 11.02 KIT

10331284 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 16.74
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Ratio kit for Planetgear unit size Mars.
QTY