(P) YKHSGDVM MARS HSG KIT DBL VM FEED

10493584 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 11.00
  • Length: 17.00
  • Net Weight: 70.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.00
Ratio kit for Planetgear unit size Mars.
QTY