E008 PIPE KIT ERTH VM

10496170 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 5.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Ratio kit for Planetgear unit size Earth.
QTY