ASSY HSG+HS HEAD 2040F2 VT

10023100 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 13.00
  • Length: 8.38
  • Net Weight: 125.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 15.00
Size 2040F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.
QTY