ASSY HSG+HS HEAD 2040F2/F3 VT

10023101 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 13.00
  • Length: 8.38
  • Net Weight: 125.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 15.00
Size 2040F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.
QTY