ASSY HSG BASIC - VITON SEALS
10023663
MFG #: Falk
$0.00
/
- Gear Drive Size: 2080F
- Height: 18.98
- Length: 15.80
- Net Weight: 262.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 23.00
Size 2080F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.