ASSY HSG BASIC 2110F2B00

10023669 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2110F
  • Height: 23.00
  • Length: 30.00
  • Net Weight: 959.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 30.00
Size 2110F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY