ASSY BASIC HSG 2130F3B00

10023682 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2130F
  • Height: 28.00
  • Length: 34.00
  • Net Weight: 1,586.38
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 37.00
Size 2130F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY