2070F2B00 BASIC HSG ASSY (LR) VITON
10273900
MFG #: Falk
$0.00
/
- Height: 13.70
- Length: 21.00
- Net Weight: 379.98
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.16
2070F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.