MC1030FC3/FCB4 C-FACE KIT/56C

10232388 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 10.00
  • Length: 12.00
  • Motor Size Range: 56C
  • Net Weight: 110.00
  • Reduction Stages: 3 / 4
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
56C Motor C-face adapter for an UltraMax 1030FC3/FC4
QTY