OB_RK1030F2A-7.59 HS RATIO KIT (7.691)

10022485 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 8.04
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
7.691:1 ratio kit for size 1030F nominal ratio 7.59 double reduction units.
QTY