RK2050F2A-31.39 HS RATIO KIT (30.16)

10022674 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 22.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
30.16:1 ratio kit for size 2050F nominal ratio 31.39 double reduction units.
QTY