RK2050F3A-86.50 HS RATIO KIT (84.70)

10022679 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 18.90
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
84.70:1 ratio kit for size 2050F nominal ratio 86.50 triple reduction units.
QTY