RK2040F2A-9.30 HS RATIO KIT (9.158)

10022697 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 12.70
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
9.158:1 ratio kit for size 2040F nominal ratio 9.30 double reduction units.
QTY