RK2040F2A-13.95 HS RATIO KIT (13.86)

10022699 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 6.19
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
13.86:1 ratio kit for size 2040F nominal ratio 13.95 double reduction units.
QTY